How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | D: | 3.38 |
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | G: | 2.32 |
| BD: | 9 | AB: | 4.76 |
| BF: | 0.53 | AG: | 5.16 |
| AK: | 8.5 | LQ1: | 6.12 in |
| BE1: | 0.5 in | I: | 4.84 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AA: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

