How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 5.16 |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.53 |
| AK: | 8.5 | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| T: | 1.75 | AA: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.68 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

