How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| D: | 3.38 | BE1: | 0.5 in |
| H: | 0.53 in | AB: | 4.76 |
| I: | 4.84 in | LL: | 2.38 in |
| AA: | 10.25 | P: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| V: | 2.51 in | AJ: | 7.25 |
| LQ1: | 6.12 in | T: | 1.75 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

