How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| T: | 1.75 | LQ1: | 6.12 in |
| AG: | 5.16 | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 2.51 in | AF: | 0.25 |
| BE1: | 0.5 in | AA: | 10.25 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 5:1 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

