How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LQ1: | 6.12 in |
| G: | 2.32 | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
| AE2: | 0.56 | AK: | 8.5 |
| LL: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | T: | 1.75 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AJ: | 7.25 |
| P: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.54 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Model Code: | 30YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

