How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BD: | 9 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| I: | 4.84 in | LQ1: | 6.12 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 4.76 |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.75 in |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Bore Code: | 28 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

