How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | D: | 3.38 |
| AA: | 10.25 | AJ: | 7.25 |
| BD: | 9 | T: | 1.75 |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.53 |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 30YF |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

