How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| BF: | 0.53 | P: | 2.38 in |
| T: | 1.75 | AJ: | 7.25 |
| AA: | 10.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LL: | 2.38 in | I: | 4.84 in |
| AK: | 8.5 | V: | 2.51 in |
| BD: | 9 | AG: | 5.16 |
| AE2: | 0.56 | D: | 3.38 |
| LQ1: | 6.12 in | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 28 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.05 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

