How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.75 |
| V: | 2.51 in | G: | 2.32 |
| AA: | 10.25 | AE2: | 0.56 |
| I: | 4.84 in | H: | 0.53 in |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| D: | 3.38 | LQ1: | 6.12 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AF: | 0.25 | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Output RPM: | 233 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

