How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AF: | 0.25 | T: | 1.75 |
| AG: | 5.16 | LQ1: | 6.12 in |
| G: | 2.32 | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| I: | 4.84 in | D: | 3.38 |
| AA: | 10.25 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

