How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 5.16 |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| BF: | 0.53 | LL: | 2.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | BE1: | 0.5 in |
| LQ1: | 6.56 in | BD: | 9 |
| AK: | 8.5 | T: | 1.75 |
| D: | 3.38 | AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

