How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.25 |
| LQ1: | 6.56 in | T: | 1.75 |
| AB: | 4.76 | H: | 0.53 in |
| AA: | 10.25 | G: | 2.32 |
| D: | 3.38 | AK: | 8.5 |
| BD: | 9 | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 7.25 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Assembly: | YF-2 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Ratio: | 15:1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

