How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 5.16 |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | LQ1: | 6.56 in |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | T: | 1.75 |
| BF: | 0.53 | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
| BD: | 9 | G: | 2.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Bore Code: | 28 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

