How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 5.16 |
| BF: | 0.53 | LQ1: | 6.56 in |
| AK: | 8.5 | D: | 3.38 |
| LL: | 2.38 in | BD: | 9 |
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | AJ: | 7.25 |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.77 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Series Code: | OE |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

