How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AJ: | 7.25 |
| I: | 4.84 in | H: | 0.53 in |
| BF: | 0.53 | T: | 1.75 |
| AE2: | 0.56 | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
| AK: | 8.5 | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AB: | 4.76 | G: | 2.32 |
| LQ1: | 6.56 in | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

