How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 2.38 in |
| BD: | 9 | LQ1: | 6.56 in |
| D: | 3.38 | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
| G: | 2.32 | AA: | 10.25 |
| V: | 2.51 in | T: | 1.75 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Bore Code: | 28 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.77 |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

