How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.75 |
| BD: | 9 | AA: | 10.25 |
| D: | 3.38 | LQ1: | 6.56 in |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.25 | G: | 2.32 |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AB: | 4.76 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 4.84 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

