How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BF: | 0.53 | BD: | 9 |
| D: | 3.38 | P: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 8.5 | LQ1: | 6.56 in |
| BE1: | 0.5 in | AB: | 4.76 |
| T: | 1.75 | LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.38 | Model Code: | 30YF |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

