How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.75 |
| LL: | 2.38 in | D: | 3.38 |
| P: | 2.38 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| LQ1: | 6.56 in | AA: | 10.25 |
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | AK: | 8.5 |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

