How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.75 |
| AB: | 4.76 | AG: | 5.16 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 4.84 in |
| LQ1: | 6.56 in | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.75 in | Output RPM: | 43.8 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

