How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| D: | 3.38 | P: | 2.38 in |
| AA: | 10.25 | LQ1: | 6.56 in |
| T: | 1.75 | AK: | 8.5 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

