How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AJ: | 7.25 |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 8.5 | G: | 2.32 |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| T: | 1.75 | BD: | 9 |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.53 |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.54 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

