How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| LL: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | AG: | 5.16 |
| D: | 3.38 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.75 | Center Distance (in): | 3 in |
| AB: | 4.76 | LQ1: | 6.56 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Assembly: | YF-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Ratio Range: | 60:1 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

