How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LQ1: | 6.56 in |
| AK: | 8.5 | G: | 2.32 |
| V: | 2.51 in | P: | 2.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 7.25 |
| AB: | 4.76 | T: | 1.75 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AG: | 5.16 |
| AF: | 0.25 | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

