How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| LQ1: | 6.56 in | P: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 7.25 |
| T: | 1.75 | BE1: | 0.5 in |
| AA: | 10.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 6.05 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 28 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

