How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AB: | 4.76 |
| LL: | 2.38 in | AE2: | 0.56 |
| T: | 1.75 | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | BF: | 0.53 |
| D: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | P: | 2.38 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.05 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

