How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 4.84 in | LL: | 2.38 in |
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | T: | 1.75 |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 2.51 in | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | LQ1: | 6.56 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Ratio: | 80:1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 0.895 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

