How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.41 |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AK: | 4.5 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| LL: | 2.38 in | D: | 3.38 |
| AJ: | 5.88 | AA: | 10.25 |
| BE: | 0.38 in | T: | 1.75 |
| BD: | 5.88 | G: | 2.32 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

