How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | LL: | 2.38 in |
| P: | 2.38 in | G: | 2.32 |
| T: | 1.75 | V: | 2.51 in |
| BE: | 0.38 in | AG: | 5.16 |
| AK: | 4.5 | AF: | 0.25 |
| I: | 4.84 in | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | AB: | 4.76 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Bore Code: | 28 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

