How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| LQ: | 5.69 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 3.38 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AB: | 4.76 |
| T: | 1.75 | P: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | AK: | 4.5 |
| V: | 2.51 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 30YF |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 10:1 | Bore Code: | 28 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

