How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | AB: | 4.76 |
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.75 | Center Distance (in): | 3 in |
| BE: | 0.38 in | LQ: | 5.69 in |
| AK: | 4.5 | G: | 2.32 |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

