How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | LL: | 2.38 in |
| T: | 1.75 | P: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| D: | 3.38 | AE2: | 0.56 |
| AF: | 0.25 | AG: | 5.16 |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 5.69 in | G: | 2.32 |
| BD: | 5.88 | AA: | 10.25 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

