How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.75 |
| AE2: | 0.56 | AG: | 5.16 |
| AF: | 0.25 | V: | 2.51 in |
| LL: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
| G: | 2.32 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 3.38 |
| P: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.82 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Service Factor: | 1 | Bore Code: | 28 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

