How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | P: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| AJ: | 5.88 | AE2: | 0.56 |
| G: | 2.32 | T: | 1.75 |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.38 in | AG: | 5.16 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 5:1 | Output RPM: | 350 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

