How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| LQ: | 5.69 in | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| BF: | 0.41 | V: | 2.51 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.84 in | D: | 3.38 |
| BD: | 5.88 | AG: | 5.16 |
| H: | 0.53 in | AA: | 10.25 |
| T: | 1.75 | Center Distance (in): | 3 in |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Assembly: | YF-2 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

