How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AF: | 0.25 | AJ: | 5.88 |
| I: | 4.84 in | AK: | 4.5 |
| D: | 3.38 | T: | 1.75 |
| BE: | 0.38 in | AG: | 5.16 |
| LQ: | 5.69 in | BD: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.28 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

