How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 2.32 |
| AB: | 4.76 | LQ: | 5.69 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | AK: | 4.5 |
| D: | 3.38 | BF: | 0.41 |
| T: | 1.75 | P: | 2.38 in |
| AA: | 10.25 | LL: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 28 |
| Service Factor: | 1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

