How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.25 |
| I: | 4.84 in | P: | 2.38 in |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 5.69 in |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | T: | 1.75 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

