How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 10.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in | V: | 2.51 in |
| AJ: | 5.88 | AF: | 0.25 |
| AB: | 4.76 | AE2: | 0.56 |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | AG: | 5.16 |
| T: | 1.75 | LL: | 2.38 in |
| G: | 2.32 | LQ: | 5.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

