How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.38 |
| AF: | 0.25 | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | AA: | 10.25 |
| LQ: | 5.69 in | P: | 2.38 in |
| G: | 2.32 | BF: | 0.41 |
| I: | 4.84 in | AG: | 5.16 |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.75 | Center Distance (in): | 3 in |
| BD: | 5.88 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output RPM: | 233 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

