How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ: | 5.69 in |
| I: | 4.84 in | AG: | 5.16 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| D: | 3.38 | LL: | 2.38 in |
| AE2: | 0.56 | T: | 1.75 |
| P: | 2.38 in | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.32 |
| AJ: | 5.88 | AB: | 4.76 |
| AF: | 0.25 | AA: | 10.25 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.895 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

