How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| AF: | 0.25 | AJ: | 5.88 |
| D: | 3.38 | LQ: | 5.69 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AB: | 4.76 | V: | 2.51 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

