How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.32 | AK: | 4.5 |
| BD: | 5.88 | T: | 1.938 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
| AB: | 4.76 | BF: | 0.41 |
| LL: | 2.38 in | AE2: | 0.56 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YF |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

