How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| BE: | 0.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
| BF: | 0.41 | G: | 2.32 |
| LQ: | 5.69 in | H: | 0.53 in |
| P: | 2.38 in | T: | 1.938 |
| LL: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.938 in | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

