How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| T: | 1.938 | AG: | 5.16 |
| BF: | 0.41 | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 5.69 in |
| AJ: | 5.88 | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Ratio: | 10:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

