How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 4.5 | AB: | 4.76 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| LQ: | 5.69 in | T: | 1.938 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

