How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LQ: | 5.69 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| AG: | 5.16 | BF: | 0.41 |
| D: | 3.38 | AB: | 4.76 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.38 in | BE: | 0.38 in |
| G: | 2.32 | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Bore Code: | 31 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

