How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 5.69 in | BD: | 5.88 |
| LL: | 2.38 in | BE: | 0.38 in |
| P: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | AG: | 5.16 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | T: | 1.938 |
| I: | 4.84 in | D: | 3.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Model Code: | 30YF | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

