How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.69 in |
| G: | 2.32 | P: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BD: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 4.84 in | D: | 3.38 |
| LL: | 2.38 in | BE: | 0.38 in |
| AG: | 5.16 | AA: | 10.25 |
| H: | 0.53 in | T: | 1.938 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output RPM: | 87.5 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

