How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.38 in | D: | 3.38 |
| BE: | 0.38 in | AF: | 0.25 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.938 | AB: | 4.76 |
| G: | 2.32 | I: | 4.84 in |
| AA: | 10.25 | AJ: | 5.88 |
| AG: | 5.16 | LQ: | 5.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.23 | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Model Code: | 30YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

